Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Kraus
Conveyor rollers
Driven rollers
With chain drive
Series 5000 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - Steel Chain Wheel - Double Chain Wheel
Kraus
...
With chain drive
Series 5000 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - Steel Chain Wheel - Double Chain Wheel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5001-SV50x1.5-B12-IGM5x15-100-ZZ
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SERIES
Drive selection
DR
Gears number
GN
Gears selection
GS
Tube diameter
TD [mm]
Tube material
TM
PVC sleeve
PVC
PVC sleeve length
PVCL [mm]
Axle diameter
D [mm]
Axle type
AC
Axle type size
AC1
Axle material
AM
Bearing
AK
Fitting length
EBL [mm]
Tube length
RO [mm]
Roller length
RL [mm]
Axle length
AL [mm]
1
5001
Fixed drive
Double sprocket
1/2"x5/16", Z=14
Ø50x1.5
Galvanized steel
No PVC
0
12
Internal thread
IGM5x15
Plain steel
with ZZ sealing
100
35
45
100
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Kraus
- Series 5000 Conveyor roller/idler
Shorttext
Driven Roller with Chain Drive 1/2" - Steel Chain Wheel - Double Chain Wheel
Latest change
16.06.2023 10:07:07
Unit
Keywords
Chain Drive
Conveyor
Conveyor rollers
Double Chain
Driven
Roller
Rollers
Steel Chain
Wheel
Classifications
CNS
CNSERPBASE Object Properties
Type Code
5001-SV50x1.5-B12-IGM5x15-100-ZZ
ECLASS 14.0
23-34-03-01 Carrying roller (materials handling technology)
ECLASS 9.1
23-34-03-01 Carrying roller (materials handling technology)